TOOL, WF-PLUS-FS 16X4,0
WAL615849
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615849 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 2.910 |
| Product length mm | 73.914 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Waltech |