TOOL, WF-PLUS-FS 30X6,0
WAL615896
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL615896 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.267 |
| Product length mm | 82.982 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |