Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL615948 |
| Product height in | 2.910 |
| Product height mm | 73.914 |
| Product length in | 3.358 |
| Product length mm | 85.293 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL615948 |
| Product height in | 2.910 |
| Product height mm | 73.914 |
| Product length in | 3.358 |
| Product length mm | 85.293 |
| Product width in | 2.910 |
| Product width mm | 73.914 |
| Sub brand | Waltech |