Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL617053 |
| Complete connector | No |
| End size 1 | 8L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-3 type B (L) |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Item type | Male stud connector |
| Model Code 1 | WES 8 L/M16X1,5 SA-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | WES … M |
| Sub brand | Waltech |
| Thread size 1 | M14x1.5 |
| Thread size 2 | M16x1.5 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |