Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617330 |
| Complete connector | No |
| End size 1 | 15L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Hex size 1 IN | 1.181 |
| Item type | Male stud connector |
| Model Code 1 | GES 15 L/3/4NPT-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | GES … NPT |
| Sub brand | Waltech |
| Thread size 1 | M22x1.5 |
| Thread size 2 | 3/4-14 NPT |
| Tube outside diameter 1 IN | 0.629 |
| Tube outside diameter 2 IN | 0.590 |
| Working pressure bar | 250 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
