Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 38S | 38S |
| End type 1 | 24 DEG. TUBE PORT HEAVY DUTY | 24 deg. tube port heavy duty |
| End type 2 | MALE PIPE (NPT) | Male pipe (NPT) |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 2.165 | |
| Item type | MALE STUD CONNECTOR | Male stud connector |
| Model Code 1 | GES 38 S/1NPT-1.4571 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 2.519 | |
| Product length mm | 63.983 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | GES … NPT | GES … NPT |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M52X2 | M52x2 |
| Thread size 2 | 1 NPT | 1 NPT |
| Tube outside diameter 1 IN | 0.787 | |
| Tube outside diameter 2 IN | 1.259 | |
| Working pressure bar | 315.00 | |
| Working temperature max C | 400 | |
| Working temperature min C | -60 |