Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL617482 |
| Complete connector | No |
| End size 1 | 35L |
| End size 2 | 35L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| Hex size 1 MM | 50.0 |
| Hex size 2 MM | 55.0 |
| Item type | Bulkhead tube connector |
| Model Code 1 | GSS 35 L M.SECHSK.M-1.4571 |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 2.992 |
| Product length mm | 76.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | GSS … |
| Product width in | 2.165 |
| Product width mm | 55.000 |
| Sub brand | Waltech |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |
| Tube outside diameter 1 MM | 35.0 |
| Tube outside diameter 2 MM | 35.0 |
| Working pressure bar | 250 |
