Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL617615 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 30S |
| End size 3 | 30S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 50.0 |
| Hex size 3 MM | 2.0 |
| Item type | Adjustable connector |
| Model Code 1 | ELSD 30 S-VI-1.4571 |
| Product height in | 2.736 |
| Product height mm | 69.500 |
| Product length in | 4.095 |
| Product length mm | 104.000 |
| Product material | 316Ti Stainless steel |
| Product serial name | ELSD … |
| Product width in | 1.969 |
| Product width mm | 50.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M42x2 |
| Thread size 3 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Tube outside diameter 3 MM | 30.0 |
| Working pressure bar | 400 |
