Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | TEE | Tee |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 18L | 18L |
| End size 2 | 18L | 18L |
| End size 3 | 18L | 18L |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 3 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | GUARDIAN SEAL | Guardian Seal |
| Hex size 1 IN | 0.940 | |
| Hex size 1 MM | 24.000 | |
| Hex size 2 IN | 1.260 | |
| Hex size 2 MM | 32.000 | |
| Hex size 3 IN | 1.260 | |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | ELSD 18 L-VI-1.4571 | |
| Product height in | 1.693 | |
| Product height mm | 43.000 | |
| Product length in | 2.618 | |
| Product length mm | 66.500 | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | ELSD … | ELSD … |
| Product width in | 1.260 | |
| Product width mm | 32.000 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M26X1.5 | M26x1.5 |
| Thread size 2 | M26X1.5 | M26x1.5 |
| Thread size 3 | M26X1.5 | M26x1.5 |
| Tube outside diameter 1 IN | 0.510 | |
| Tube outside diameter 1 MM | 18.0 | |
| Tube outside diameter 2 IN | 0.590 | |
| Tube outside diameter 2 MM | 18.0 | |
| Tube outside diameter 3 IN | 0.390 | |
| Tube outside diameter 3 MM | 18.0 | |
| Working pressure bar | 400 |
