fitting-cutting
WAL618846W
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618846W |
| Product height in | 0.634 |
| Product height mm | 16.104 |
| Product length in | 0.381 |
| Product length mm | 9.677 |
| Product width in | 0.634 |
| Product width mm | 16.104 |
| Sub brand | Waltech |