fitting-cutting
WAL618847W
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618847W |
| Product height in | 0.764 |
| Product height mm | 19.400 |
| Product length in | 0.386 |
| Product length mm | 9.800 |
| Product width in | 0.764 |
| Product width mm | 19.400 |
| Sub brand | Waltech |