fitting-cutting
WAL618850W
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618850W |
| Product height in | 1.299 |
| Product height mm | 32.995 |
| Product length in | 0.433 |
| Product length mm | 10.998 |
| Product width in | 1.299 |
| Product width mm | 32.995 |
| Sub brand | Waltech |