fitting-cuttingL-42SS
WAL618852W
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL618852W |
| Product height in | 1.910 |
| Product height mm | 48.500 |
| Product length in | 0.512 |
| Product length mm | 13.000 |
| Product width in | 1.910 |
| Product width mm | 48.500 |
| Sub brand | Waltech |