Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | Straight | |
| Brand | Danfoss | |
| Complete connector | No | |
| End size 1 | 16S | |
| End size 2 | 6S | |
| End type 1 | 24 deg. DKO swivel heavy duty | |
| End type 2 | 24 deg. tube port heavy duty | |
| Finish plating | Guardian Seal | |
| Item type | Reducer fitting | |
| Model Code 1 | REDSDN 16/6 S A4GS | |
| Product height in | 1.181 | |
| Product height mm | 30.000 | |
| Product length in | 1.516 | |
| Product length mm | 38.500 | |
| Product material | Carbon steel | |
| Product serial name | REDSDN … | |
| Product width in | 1.181 | |
| Product width mm | 30.000 mm | |
| Seal material | Nitrile (NBR) | |
| Sub brand | Waltech | |
| Thread size 1 | M24x1.5 | |
| Thread size 2 | M14x1.5 |