Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619168 |
| Complete connector | Yes |
| End size 1 | 12S |
| End size 2 | 8S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 19.0 |
| Hex size 3 MM | 24.0 |
| Item type | Reducer fitting |
| Model Code 1 | P-REDVDN 12/8 S A4GS |
| Product height in | 0.945 |
| Product height mm | 24.000 |
| Product length in | 1.752 |
| Product length mm | 44.500 |
| Product material | Carbon steel |
| Product serial name | P-REDVDN … |
| Product width in | 0.945 |
| Product width mm | 24.000 |
| Sub brand | Waltech |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M16x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 8.0 |
| Working pressure bar | 630 |
