Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619284 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 30.0 |
| Hex size 3 MM | 50.0 |
| Item type | Reducer fitting |
| Model Code 1 | BO-REDVDN 30/12 S A4GS |
| Product material | Carbon steel |
| Product serial name | BO-REDVDN … |
| Sub brand | Waltech |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 400 |