Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619457 |
| Complete connector | Yes |
| End size 1 | 25S |
| End size 2 | 16S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 36.000 |
| Hex size 2 MM | 30.000 |
| Hex size 3 MM | 46.0 |
| Item type | Reducer fitting |
| Model Code 1 | P-REDVDN 25/16 S VI A4GS |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 2.244 |
| Product length mm | 57.000 |
| Product material | Carbon steel |
| Product serial name | P-REDVDN … |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M36x2 |
| Thread size 2 | M24x1.5 |
| Tube outside diameter 1 MM | 25.0 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 420 |
| Working temperature min C | -25 |
