Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL619474 |
| Complete connector | Yes |
| End size 1 | 38S |
| End size 2 | 25S |
| End type 1 | 24 deg. DKO swivel heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | P-REDVDN 38/25 S VI A4GS |
| Product material | Carbon steel |
| Product serial name | P-REDVDN … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M52x2 |
| Thread size 2 | M36x2 |
| Working temperature min C | -25 |
