Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Complete connector | No |
Finish plating | Guardian Seal |
Item type | Reducer fitting |
Model code 1 | RED-R1/4-WD VI/R3/8 A4GS |
Product material | Carbon steel |
Product serial name | RED ... -WD/… |
Seal material | Fluorocarbon (FKM) |
Sub brand | Waltech |
Thread size 1 | G 1/4 |
Thread size 2 | G 3/8 |