Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL620132 |
| Complete connector | Yes |
| End size 1 | 10L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe BSPT |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 17.000 |
| Hex size 2 MM | 19.000 |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 10 L/R3/8K-1.4571 |
| Product height in | 0.748 |
| Product height mm | 19.000 |
| Product length in | 1.398 |
| Product length mm | 35.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-GEV … RK |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | R 3/8 |
| Tube outside diameter 1 MM | 10.0 |
| Tube outside diameter 2 MM | 10.0 |
| Working pressure bar | 250 |
| Working temperature max C | 400 |
| Working temperature min C | -60 |
