Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 90 degree |
| Brand | Danfoss |
| Catalog Item | WAL621332 |
| Complete connector | Yes |
| End size 1 | 22L |
| End size 2 | 22L |
| End Type 1 | 24 deg. DKO swivel light duty |
| End Type 2 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 27.000 |
| Hex size 2 MM | 36.000 |
| Hex size 3 MM | 36.000 |
| Item type | Adjustable connector |
| Model Code 1 | P-EWVD 22 L-VI-1.4571 |
| Product height in | 2.441 |
| Product height mm | 62.000 |
| Product length in | 2.224 |
| Product length mm | 56.500 |
| Product material | 316Ti Stainless steel |
| Product serial name | P-EWVD … |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M30x2 |
| Tube outside diameter 1 MM | 22.000 |
| Tube outside diameter 2 MM | 22.000 |
| Working pressure BAR | 250.00 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
