Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL624024 |
| Material | Stainless steel |
| Product height in | 0.382 |
| Product height mm | 9.703 |
| Product length in | 0.767 |
| Product length mm | 19.482 |
| Product width in | 0.052 |
| Product width mm | 1.321 |
| Sub brand | Waltech |