Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL624047 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Item type | Reducer fitting |
| Model Code 1 | RED-R3/8-WD VI/R3/4 A4GS |
| Product material | Carbon steel |
| Product serial name | RED ... -WD/… |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | G 3/8 |
| Thread size 2 | G 3/4 |
| Working temperature min C | -25 |
