Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL624322 |
| Complete connector | No |
| End size 1 | 30S |
| End size 2 | 25S |
| End size 3 | 30S |
| End Type 1 | 24 deg. tube port heavy duty |
| End type 2 | 24 deg. tube port heavy duty |
| End type 3 | 24 deg. tube port heavy duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 41.0 |
| Hex size 2 MM | 69.5 |
| Item type | Tube to tube connector |
| Model Code 1 | TS 30/25/30 S A4GS |
| Product height in | 1.929 |
| Product height mm | 49.000 |
| Product length in | 3.858 |
| Product length mm | 98.000 |
| Product material | Carbon steel |
| Product serial name | TS …/…/… |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |
| Thread size 1 | M42x2 |
| Thread size 2 | M36x2 |
| Thread size 3 | M42x2 |
| Tube outside diameter 1 MM | 30.0 |
| Tube outside diameter 2 MM | 30.0 |
| Tube outside diameter 3 MM | 25.0 |
