Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL624548 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.909 |
| Product length mm | 99.289 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL624548 |
| Product height in | 2.913 |
| Product height mm | 73.990 |
| Product length in | 3.909 |
| Product length mm | 99.289 |
| Product width in | 2.913 |
| Product width mm | 73.990 |
| Sub brand | Waltech |