Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL625558 |
| Complete connector | No |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 6.0 |
| Item type | Blanking end |
| Model Code 1 | VS-M 12X1,5-OR A4GS |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 0.610 |
| Product length mm | 15.500 |
| Product material | Carbon steel |
| Product serial name | VS- … M-OR |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Working pressure bar | 420 |
