Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | WAL625599 |
| Complete connector | No |
| End size 1 | 22L |
| End size 2 | 18L |
| End size 3 | 22L |
| End Type 1 | 24 deg. tube port light duty |
| End type 2 | 24 deg. tube port light duty |
| End type 3 | 24 deg. tube port light duty |
| Finish plating | Guardian Seal |
| Item type | Tube to tube connector |
| Model Code 1 | TS 22/18/22 L-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | TS …/…/… |
| Sub brand | Waltech |
| Thread size 1 | M30x2 |
| Thread size 2 | M26x1.5 |
| Thread size 3 | M30x2 |
| Tube outside diameter 1 MM | 22.000 |
| Tube outside diameter 2 MM | 22.000 |
| Tube outside diameter 3 MM | 18.000 |