FC Assembly Equipment Accessories WAL625706(CENTER)

TOOL, WF-M-PLUS-FS 20X2,5-4

WAL625713


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL625713
Product height in3.380
Product height mm85.852
Product length in2.910
Product length mm73.914
Product width in2.910
Product width mm73.914
Sub brandWaltech