Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL625944-100
FUNCTIONAL NUT, WF-M 15 L VI 100 ST
WAL625944-100
Tools
Add to comparison
Add to comparison
WAL625944-100
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.116
Product height mm
2.946
Product length in
0.708
Product length mm
17.983
Product width in
0.116
Product width mm
2.946
Sub brand
Waltech