Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626000 |
| Material | Stainless steel |
| Product height in | 0.394 |
| Product height mm | 10.008 |
| Product length in | 0.434 |
| Product length mm | 11.024 |
| Product width in | 0.394 |
| Product width mm | 10.008 |
| Special Features | Profile ring |
| Sub brand | Waltech |
