FUNCTIONAL NUT, PR-M 8 L
WAL626004
Product specifications
| Characteristic | Value | 
|---|
| Brand | Danfoss | 
| Material | Stainless steel | 
| Product height in | 0.669 | 
| Product height mm | 16.993 | 
| Product length in | 0.570 | 
| Product length mm | 14.478 | 
| Product width in | 0.669 | 
| Product width mm | 16.993 mm | 
| Special features | Profile ring | 
| Sub brand | Waltech |