Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626013 |
| Material | Stainless steel |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 0.649 |
| Product length mm | 16.485 |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Special Features | Profile ring |
| Sub brand | Waltech |
