Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626022 |
| Material | Stainless steel |
| Product height in | 2.363 |
| Product height mm | 60.020 |
| Product length in | 1.279 |
| Product length mm | 32.487 |
| Product width in | 2.363 |
| Product width mm | 60.020 |
| Special features | Profile ring |
| Sub brand | Waltech |
