Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL626221 |
| Complete connector | No |
| End size 2 | 22L |
| End type 1 | Male 1179-2 BSPP type E (L) |
| End type 2 | 24 deg. DKO swivel light duty |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 32.000 |
| Hex size 2 MM | 36.000 |
| Item type | Adjustable connector |
| Model Code 1 | EGESD 22 L/R1/2-WD A4GS |
| Product height in | 1.417 |
| Product height mm | 36.000 |
| Product length in | 1.910 |
| Product length mm | 48.500 |
| Product material | Carbon steel |
| Product serial name | EGESD … R-WD |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Nitrile (NBR) |
| Sub brand | Waltech |
| Thread size 1 | G 1/2 A |
| Thread size 2 | M30x2 |
| Tube outside diameter 2 MM | 22.0 |
| Working pressure bar | 250 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |
