NUT, M 12 L-1.4571-AG
WAL626270
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626270 |
| Product height in | 0.700 |
| Product height mm | 17.780 |
| Product length in | 0.420 |
| Product length mm | 10.668 |
| Product width in | 0.780 |
| Product width mm | 19.812 |
| Sub brand | Waltech |