Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626353 |
| Product height in | 10.830 |
| Product height mm | 275.082 |
| Product length in | 38.970 |
| Product length mm | 989.838 |
| Product width in | 33.460 |
| Product width mm | 849.884 |
| Sub brand | Waltech |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | WAL626353 |
| Product height in | 10.830 |
| Product height mm | 275.082 |
| Product length in | 38.970 |
| Product length mm | 989.838 |
| Product width in | 33.460 |
| Product width mm | 849.884 |
| Sub brand | Waltech |