Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | ELBOW 90 DEGREE | Elbow 90 degree |
| Brand | DANFOSS | Danfoss |
| Complete connector | NO | No |
| End size 1 | 12L | 12L |
| End size 2 | 12L | 12L |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| End type 2 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Item type | ADJUSTABLE CONNECTOR | Adjustable connector |
| Model Code 1 | LEES 16 SR ZN/NI CARGO KPLZ | |
| Product material | 316TI STAINLESS STEEL | 316Ti Stainless steel |
| Product serial name | LEES … | LEES … |
| Sub brand | WALTECH | Waltech |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M18X1.5 | M18x1.5 |
| Tube outside diameter 1 MM | 25.400 | |
| Tube outside diameter 2 MM | 25.400 |