TUBE FTG, EWESK 28 LR
WAL626470
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL626470 |
| Product height in | 3.032 |
| Product height mm | 77.000 |
| Product length in | 2.303 |
| Product length mm | 58.500 |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Sub brand | Waltech |