Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Elbow 45 degree |
| Brand | Danfoss |
| Catalog Item | WAL626473Z |
| Complete connector | No |
| End size 1 | 10L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male pipe (NPT) |
| Finish plating | Guardian Seal |
| Item type | Adjustable connector |
| Model Code 1 | WEES 45 16 SR ZN/NI CARGO KPLZ |
| Product material | Carbon steel |
| Product serial name | WEES … |
| Sub brand | Waltech |
| Thread size 1 | M16x1.5 |
| Thread size 2 | 1/4-18 NPT |
| Tube outside diameter 1 MM | 25.4 |
| Tube outside diameter 2 MM | 25.4 |