Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL626599 |
| Complete connector | No |
| End size 1 | 20S |
| End Type 1 | 24 deg. DKO swivel heavy duty |
| Finish plating | Guardian Seal |
| Item type | Blanking end |
| Model Code 1 | VSD-M 20 S-VI-1.4571 |
| Product material | 316Ti Stainless steel |
| Product serial name | VSD-M … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |