Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627173 |
| Certifications | DIN 2353|ISO 8435-1 |
| Complete connector | No |
| End size 1 | 12L |
| End type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Female 1179-1 BSPP |
| Finish plating | Guardian Seal |
| Hex size 1 MM | 19.0 |
| Hex size 2 MM | 22.0 |
| Item type | Gauge fitting |
| Model Code 1 | EMASD 12 L/R1/4 SA O.DKRA4GS |
| Product material | Carbon steel |
| Product serial name | EMASD … |
| Sub brand | Waltech |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
| Tube outside diameter 1 MM | 12.0 |
| Tube outside diameter 2 MM | 12.0 |
| Working pressure bar | 400 |
| Working temperature max C | 120 |
| Working temperature min C | -40 |