Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627175 |
| Complete connector | Yes |
| End size 1 | 6L |
| End type 1 | 24 deg. tube port light duty |
| End type 2 | Male ISO 9974-2 type E (L) |
| Finish plating | Guardian Seal |
| Item type | Male stud connector |
| Model Code 1 | P-GEV 6 L/M12X1,5-WD VI A4GS |
| Product material | Carbon steel |
| Product serial name | P-GEV … M-OR |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M12x1.5 |
| Working temperature min C | -25 |