Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | WAL627463 |
| Complete connector | Yes |
| Finish plating | Guardian Seal |
| Item type | Tube to tube connector |
| Model Code 1 | WF-GV 16 S VI A4GS |
| Product material | Carbon steel |
| Product serial name | WF-GV … |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Waltech |