TOOL, GE-STUTZEN 6L M-R7
WAL627874
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | WAL627874 |
| Product height in | 2.200 |
| Product height mm | 55.880 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product width in | 2.200 |
| Product width mm | 55.880 |
| Sub brand | Waltech |