FC Assembly Equipment Accessories WAL627878(CENTER)

TOOL, GE-STUTZEN 16S M-R7

WAL627889


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemWAL627889
Product height in2.200
Product height mm55.880
Product length in2.160
Product length mm54.864
Product width in2.200
Product width mm55.880
Sub brandWaltech