Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Tube fittings
WAL627907
TOOL, STUETZSCHEIBE 35L M-R7 KPL
WAL627907
Tools
Add to comparison
Add to comparison
WAL627907
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
WAL627907
Product height in
3.622
Product height mm
91.999
Product length in
3.149
Product length mm
79.985
Product width in
0.590
Product width mm
14.986
Sub brand
Waltech