Product specifications
Characteristic | Value | Description |
---|---|---|
Angle shape | Tee | |
Brand | Danfoss | |
Complete connector | Yes | |
Finish plating | Guardian Seal | |
Item type | Adjustable connector | |
Model Code 1 | WF-ETVD 16 S VI A4GS | |
Product material | Carbon steel | |
Product serial name | WF-ETVD … | |
Seal material | Fluorocarbon (FKM) | |
Sub brand | Waltech |