Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Danfoss |
Complete connector | Yes |
Finish plating | Guardian Seal |
Item type | Male stud connector |
Model code 1 | WF-GEV 16 S/R3/4-WD VI A4GS |
Product material | Carbon steel |
Product serial name | WF-GEV … R-WD |
Seal material | Fluorocarbon (FKM) |
Sub brand | Waltech |