Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-B08 |
| Durometer | 80 |
| Inside diameter IN | 0.823 |
| Inside diameter MM | 20.904 |
| Outside diameter IN | 0.941 |
| Outside diameter MM | 23.901 |
| Product height in | 0.941 |
| Product height mm | 23.901 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.941 |
| Product width mm | 23.901 |
| Thickness IN | 0.059 |
| Thickness MM | 1.499 |
