Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WD-M16 |
| Inside diameter IN | 0.543 |
| Item type | O-Ring |
| Outside diameter IN | 0.744 |
| Product height in | 0.744 |
| Product height mm | 18.898 |
| Product length in | 0.059 |
| Product length mm | 1.499 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.744 |
| Product width mm | 18.898 |
| Thickness IN | 0.101 |
